IESNA:LM-63-2002
[TEST]P976238
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-45-C-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 4500LM PACKAGE 80CRI 3000K CURVED REFLECTOR TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 33.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4423.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 33.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1446.7 1483.1 1440.7 1431.6 1416.4 1395.2 1367.9 1358.8 1307.2 1285.9 
1228.3 1179.8 1143.4 1076.6 1019.0 958.3 894.6 843.0 767.2 715.6 
645.9 594.3 533.9 497.5 442.9 400.4 358.0 324.6 285.2 251.8 
218.4 185.1 142.6 109.2 69.8 33.4 0.0 
1446.7 1461.9 1471.0 1501.3 1507.4 1513.5 1513.5 1513.5 1498.3 1471.0 
1434.6 1395.2 1346.6 1279.9 1225.3 1155.5 1085.7 1012.9 949.2 879.4 
812.7 755.1 694.4 645.9 597.3 555.2 512.7 473.2 427.7 391.3 
351.9 312.5 267.0 212.4 148.6 78.9 0.0 
1446.7 1452.8 1498.3 1543.8 1577.2 1583.2 1601.4 1604.5 1601.4 1562.0 
1525.6 1492.2 1431.6 1377.0 1310.2 1225.3 1155.5 1079.7 1006.9 940.1 
879.4 812.7 755.1 703.5 655.0 609.5 570.3 521.8 473.2 421.7 
367.1 312.5 254.8 194.2 130.4 63.7 0.0 
1446.7 1483.1 1549.9 1607.5 1653.0 1677.3 1695.5 1686.4 1674.2 1650.0 
1607.5 1562.0 1498.3 1428.5 1346.6 1267.7 1182.8 1097.9 1019.0 940.1 
861.2 797.5 736.9 682.3 627.7 576.1 521.8 470.2 418.6 367.1 
315.5 267.0 215.4 160.8 106.2 51.6 0.0 
1446.7 1480.1 1552.9 1610.5 1662.1 1689.4 1701.6 1698.5 1686.4 1677.3 
1616.6 1562.0 1495.3 1437.6 1343.6 1255.6 1167.6 1082.7 997.8 928.0 
855.2 779.3 715.6 664.1 606.4 555.2 500.5 452.0 400.4 354.9 
303.4 254.8 206.3 154.7 103.1 48.5 0.0 
